
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLMC
Catalog Number
HBLMC
EU RoHS Indicator
Contact Manufacturer
Item Type
Number Of Poles
2-Pole
UPC
783585580869
Dimensions
3.17 in x 0.91 in x 0.91 in
Height
0.91 in
Length
3.17 in
Width
0.91 in
Number Of Wires
3-Wire
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
2-Pole
Carton Quantity
50
Pallet Quantity
7200