HUBBELL CANADA
Image of GZMRTPBLO LOCKOUT, GZ MUSHROOM P.B. TWIST REL

LOCKOUT, GZ MUSHROOM P.B. TWIST REL

Brand: Killark

Catalog ID: GZMRTPBLO

LOCKOUT, GZ MUSHROOM P.B. TWIST REL

Lockout to prevent GZ Mushroom Twist Release Button from being Pushed or Pulled

General

Application

Lockout to prevent GZ Mushroom Twist Release Button from being Pushed or Pulled

Catalog Number

GZMRTPBLO

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Stainless Steel

Operating Temperature Range Celcius

-50ºC to 60ºC

Type

Lockout

UPC

783936176819

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

IP Rating

IP66W

Nema Rating

4X

Operational

Operating Temperature Range Celcius

-50ºC to 60ºC