HUBBELL CANADA
Image of GZSSLO LOCKOUT, GZ SELECTOR SWITCH

LOCKOUT, GZ SELECTOR SWITCH

Brand: Killark

Catalog ID: GZSSLO

LOCKOUT, GZ SELECTOR SWITCH

Lockout for GZ 2 and 3 Position Selector switches in any position

General

Application

Lockout for GZ 2 and 3 Position Selector switches in any position

Catalog Number

GZSSLO

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Operating Temperature Range Celcius

-50ºC to 60ºC

Type

Lockout

UPC

783936176796

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

IP Rating

IP66W

Nema Rating

4X

Operational

Operating Temperature Range Celcius

-50ºC to 60ºC