HUBBELL CANADA
Image of T253009SS Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.75kVA, 316 Stainless Steel

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.75kVA, 316 Stainless Steel

Brand: Acme Electric

Catalog ID: T253009SS

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.75kVA, 316 Stainless Steel

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

Catalog Number

T253009SS

Construction

Electrostatic Shield

Shielded

kVA

0.75

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

240 X 480

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

UL Insulation Class

155°C

UPC

047503130520

Winding Material

CU

Dimensions

Dimensions

4.5 in x 4.75 in x 9.68 in

Height

9.68 in

Length

4.5 in

Weight

19 lb

Width

4.75 in

Electrical Ratings

Frequency Rating

50/60 Hz

kVA

0.75

Primary Voltage

240 X 480 V

Primary Voltage

240 X 480

Secondary Voltage

120/240 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

155°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

20