HUBBELL CANADA
75kVA Transformer

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 100kVA

Brand: Acme Electric

Catalog ID: TP531223S

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 100kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection
  • Optional weather shield - WSA4

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

TP531223S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

100

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

600

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503006993

Winding Material

AL

Dimensions

Dimensions

29.87 in x 32.9 in x 41.52 in

Height

41.52 in

Length

29.87 in

Weight

525 lb

Width

32.9 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

100

Primary Voltage

600 V

Primary Voltage

600

Secondary Voltage

120/240 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 506

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1