HUBBELL CANADA
Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 167kVA
Image of TP531233S Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 167kVA
*Representative image
Image of TP531233S Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 167kVA

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 167kVA

Brand: Acme Electric

Catalog ID: TP531233S

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 167kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection
  • Optional weather shield - WSA5

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

TP531233S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

167

Max Temperature Rise

150 Degrees Celsius

Mounting Type

  • Floor
  • Floor

Primary Voltage - Winding

600

Product Category

Dry Type Distribution Transformer

Product Family

Single Phase Dry Type

Product Type

Dry Type Distribution Transformer

Secondary Voltage - Winding

120/240 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503007006

Winding Material

AL

Dimensions

Dimensions

35.5 in x 39.5 in x 45.6 in

Height

45.6 in

Length

35.5 in

Weight

1050 lb

Width

39.5 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

167

Primary Voltage

600 V

Primary Voltage - Winding

600

Secondary Voltage - Winding

120/240 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 506

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded