HUBBELL CANADA
Image of T2536181S Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 25kVA
Image of T2536181S Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 25kVA
Image of T2536181S Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 25kVA

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 25kVA

OR

Brand: Acme Electric

Catalog ID: T2536181S

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 25kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

BNFC Taps

2

Catalog Number

T2536181S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

25

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

600

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503734605

Winding Material

AL

Dimensions

Dimensions

13.34 in x 16.13 in x 18.44 in

Height

18.44 in

Length

13.34 in

Weight

250 lb

Width

16.13 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

600 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

4