HUBBELL CANADA
Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 75kVA
75kVA Transformer
*Representative image
75kVA Transformer

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 75kVA

Brand: Acme Electric

Catalog ID: TP531213S

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 75kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection
  • Optional weather shield - WSA3

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

TP531213S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

75

Max Temperature Rise

150 Degrees Celsius

Mounting Type

  • Floor
  • Floor

Primary Voltage - Winding

600

Product Category

Dry Type Distribution Transformer

Product Family

Single Phase Dry Type

Product Type

Dry Type Distribution Transformer

Secondary Voltage - Winding

120/240 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503090169

Winding Material

AL

Dimensions

Dimensions

26.88 in x 31.9 in x 35.47 in

Height

35.47 in

Length

26.88 in

Weight

430 lb

Width

31.9 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

75

Primary Voltage

600 V

Primary Voltage - Winding

600

Secondary Voltage - Winding

120/240 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 506

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded