HUBBELL CANADA
Image of T379083S Low Voltage Distribution Transformer - Three Phase, 190/200/208/220/240Δ - 400Y/231V, 15kVA

Low Voltage Distribution Transformer - Three Phase, 190/200/208/220/240Δ - 400Y/231V, 15kVA

Brand: Acme Electric

Catalog ID: T379083S

Low Voltage Distribution Transformer - Three Phase, 190/200/208/220/240Δ - 400Y/231V, 15kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

Catalog Number

T379083S

Construction

Electrostatic Shield

Shielded

kVA

15

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Floor

Primary Voltage

190 / 200 / 208 / 220 / 240Δ V

Product Category

Dry Type Distribution Transformer

Secondary Voltage

400Y/231 V

UL Insulation Class

180°C

UPC

047503166000

Winding Material

AL

Dimensions

Dimensions

9.03 in x 20.3 in x 18.86 in

Height

18.86 in

Length

9.03 in

Weight

300 lb

Width

20.3 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

15

Primary Voltage

190/200/208/220/240D V

Primary Voltage

190 / 200 / 208 / 220 / 240Δ V

Secondary Voltage

400Y/231 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

5