HUBBELL CANADA
Image of T3300K0034B Low Voltage Distribution Transformer - Three Phase, 208Δ - 480Y/277V , 300kVA

Low Voltage Distribution Transformer - Three Phase, 208Δ - 480Y/277V , 300kVA

Brand: Acme Electric

Catalog ID: T3300K0034B

Low Voltage Distribution Transformer - Three Phase, 208Δ - 480Y/277V , 300kVA

Quiet operation with sound levels below NEMA standards

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

T3300K0034B

Construction

kVA

300

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

208Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage

480Y/277 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503094693

Winding Material

AL

Dimensions

Dimensions

35.5 in x 39.5 in x 45.6 in

Height

45.6 in

Length

35.5 in

Weight

1550 lb

Width

39.5 in

Electrical Ratings

Efficiency

99.02%

Frequency Rating

60 Hz

kVA

300

Primary Voltage

208D V

Primary Voltage

208Δ

Secondary Voltage

480Y/277 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Logistics

Carton Quantity

1