HUBBELL CANADA
Image of T3796931S Low Voltage Distribution Transformer - Three Phase, 240Δ - 480Y/277V, 15kVA

Low Voltage Distribution Transformer - Three Phase, 240Δ - 480Y/277V, 15kVA

Brand: Acme Electric

Catalog ID: T3796931S

Low Voltage Distribution Transformer - Three Phase, 240Δ - 480Y/277V, 15kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

BNFC Taps

2

Catalog Number

T3796931S

Construction

Electrostatic Shield

Shielded

kVA

15

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Floor

Primary Voltage

240Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage

480Y/277 V

Taps % Steps

5.0%

UL Insulation Class

180°C

UPC

047503796931

Winding Material

AL

Dimensions

Dimensions

9.03 in x 20.3 in x 18.86 in

Height

18.86 in

Length

9.03 in

Weight

245 lb

Width

20.3 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

15

Primary Voltage

240D V

Primary Voltage

240Δ

Secondary Voltage

480Y/277 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

4