HUBBELL CANADA
Low Voltage Distribution Transformer - Three Phase, 380Δ - 220Y/127V, 30kVA
75kVA Transformer
*Representative image
75kVA Transformer
Discontinued

Low Voltage Distribution Transformer - Three Phase, 380Δ - 220Y/127V, 30kVA

Brand: Acme Electric

Catalog ID: T2A795523S

Low Voltage Distribution Transformer - Three Phase, 380Δ - 220Y/127V, 30kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection
  • Optional weather shield - WSA1

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T2A795523S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

30

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

  • Floor
  • Floor

Primary Voltage - Winding

380Δ

Product Category

Dry Type Distribution Transformer

Product Family

Three Phase Dry Type

Product Type

Dry Type Distribution Transformer

Secondary Voltage - Winding

220Y/127 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503795521

Winding Material

AL

Dimensions

Dimensions

19.4 in x 24.4 in x 25.5 in

Height

25.5 in

Length

19.4 in

Weight

365 lb

Width

24.4 in

Electrical Ratings

Frequency Rating

50 Hz

kVA

30

Primary Voltage

380D V

Primary Voltage - Winding

380Δ

Secondary Voltage - Winding

220Y/127 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1