HUBBELL CANADA
Image of T353311SS Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 15kVA, 316 Stainless Steel, Encapsulated

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 15kVA, 316 Stainless Steel, Encapsulated

Brand: Acme Electric

Catalog ID: T353311SS

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 15kVA, 316 Stainless Steel, Encapsulated

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

BNFC Taps

2

Catalog Number

T353311SS

Construction

Electrostatic Shield

Shielded

kVA

15

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Floor

Primary Voltage

480Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage

208Y/120 V

Taps % Steps

5.0%

UL Insulation Class

180°C

UPC

047503130650

Winding Material

AL

Dimensions

Dimensions

9.03 in x 20.3 in x 18.86 in

Height

18.86 in

Length

9.03 in

Weight

250 lb

Width

20.3 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

15

Primary Voltage

480D V

Primary Voltage

480Δ

Secondary Voltage

208Y/120 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

4