HUBBELL CANADA
Image of T379312SS Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 30kVA, 316 Stainless Steel, Encapsulated

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 30kVA, 316 Stainless Steel, Encapsulated

Brand: Acme Electric

Catalog ID: T379312SS

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 30kVA, 316 Stainless Steel, Encapsulated

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T379312SS

Construction

Electrostatic Shield

Shielded

kVA

30

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Floor

Primary Voltage

480Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage

208Y/120 V

Taps % Steps

2.5%

UL Insulation Class

180°C

UPC

047503130667

Winding Material

AL

Dimensions

Dimensions

11.14 in x 27.13 in x 24.81 in

Height

24.81 in

Length

11.14 in

Weight

613 lb

Width

27.13 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

30

Primary Voltage

480D V

Primary Voltage

480Δ

Secondary Voltage

208Y/120 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

3