HUBBELL CANADA
Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 45kVA, 316 Stainless Steel, Encapsulated
Image of T379313SS Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 45kVA, 316 Stainless Steel, Encapsulated
*Representative image
Image of T379313SS Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 45kVA, 316 Stainless Steel, Encapsulated
Discontinued

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 45kVA, 316 Stainless Steel, Encapsulated

Brand: Acme Electric

Catalog ID: T379313SS

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 45kVA, 316 Stainless Steel, Encapsulated

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T379313SS

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

45

Material

Stainless Steel

Max Temperature Rise

115 Degrees Celsius

Mounting Type

  • Floor
  • Floor

Primary Voltage - Winding

480Δ

Product Category

Dry Type Distribution Transformer

Product Family

Three Phase Dry Type

Product Type

Dry Type Distribution Transformer

Secondary Voltage - Winding

208Y/120 V

Taps % Steps

2.5%

UL Insulation Class

180°C

UPC

047503130674

Winding Material

AL

Dimensions

Dimensions

12.76 in x 30.18 in x 25.31 in

Height

25.31 in

Length

12.76 in

Weight

780 lb

Width

30.18 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

45

Primary Voltage

480D V

Primary Voltage - Winding

480Δ

Secondary Voltage - Winding

208Y/120 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded