HUBBELL CANADA
Image of T3500K0013BC Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 500kVA, Copper Windings

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 500kVA, Copper Windings

Brand: Acme Electric

Catalog ID: T3500K0013BC

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 500kVA, Copper Windings

Quiet operation with sound levels below NEMA standards

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T3500K0013BC

Construction

kVA

500

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

480Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage

208Y/120 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503093603

Winding Material

CU

Dimensions

Dimensions

41.5 in x 45.6 in x 57.8 in

Height

57.8 in

Length

41.5 in

Weight

2819 lb

Width

45.6 in

Electrical Ratings

Efficiency

99.14%

Frequency Rating

60 Hz

kVA

500

Primary Voltage

480D V

Primary Voltage

480Δ

Secondary Voltage

208Y/120 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2