HUBBELL CANADA
Image of T2A533281S Low Voltage Distribution Transformer - Three Phase, 480Δ - 240Δ120V, 3kVA

Low Voltage Distribution Transformer - Three Phase, 480Δ - 240Δ120V, 3kVA

Brand: Acme Electric

Catalog ID: T2A533281S

Low Voltage Distribution Transformer - Three Phase, 480Δ - 240Δ120V, 3kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

BNFC Taps

2

Catalog Number

T2A533281S

Construction

Electrostatic Shield

Shielded

kVA

3

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

480Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage

240D 120 V

Taps % Steps

5.0%

UL Insulation Class

180°C

UPC

047503733707

Winding Material

CU

Dimensions

Dimensions

7.47 in x 12.37 in x 10.38 in

Height

10.38 in

Length

7.47 in

Weight

75 lb

Width

12.37 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

3

Primary Voltage

480D V

Primary Voltage

480Δ

Secondary Voltage

240D 120 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

9