HUBBELL CANADA
Image of T3750K0023B Low Voltage Distribution Transformer - Three Phase, 480Δ - 240Δ120V, 750kVA

Low Voltage Distribution Transformer - Three Phase, 480Δ - 240Δ120V, 750kVA

Brand: Acme Electric

Catalog ID: T3750K0023B

Low Voltage Distribution Transformer - Three Phase, 480Δ - 240Δ120V, 750kVA

Quiet operation with sound levels below NEMA standards

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T3750K0023B

Construction

kVA

750

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

480Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage

240D 120 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503093665

Winding Material

AL

Dimensions

Dimensions

41.5 in x 54 in x 62.8 in

Height

62.8 in

Length

41.5 in

Weight

3408 lb

Width

54 in

Electrical Ratings

Efficiency

99.23%

Frequency Rating

60 Hz

kVA

750

Primary Voltage

480D V

Primary Voltage

480Δ

Secondary Voltage

240D 120 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2