HUBBELL CANADA
75kVA Transformer

Low Voltage Distribution Transformer - Three Phase, 600/480 - 480/380V, 150/120VkVA, Autotransformer

OR

Brand: Acme Electric

Catalog ID: T2A527131

Low Voltage Distribution Transformer - Three Phase, 600/480 - 480/380V, 150/120VkVA, Autotransformer

  • Quiet operation with sound levels below NEMA standards
  • Optional weather shield - WSA1

General

BNFC Taps

2

Catalog Number

T2A527131

Construction

kVA

150/120

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

600/480

Product Category

Dry Type Distribution Transformer

Secondary Voltage

480/380 V

Taps % Steps

5.0%

UL Insulation Class

220°C

UPC

047503420133

Winding Material

AL

Dimensions

Dimensions

19.4 in x 24.4 in x 25.5 in

Height

25.5 in

Length

19.4 in

Weight

350 lb

Width

24.4 in

Electrical Ratings

Frequency Rating

50/60 Hz

kVA

150/120

Primary Voltage

600/480 V

Primary Voltage

600/480

Secondary Voltage

480/380 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

1