HUBBELL CANADA
Image of T2527071 Low Voltage Distribution Transformer - Three Phase, 600/480 - 480/380V, 45/36kVA, Autotransformer

Low Voltage Distribution Transformer - Three Phase, 600/480 - 480/380V, 45/36kVA, Autotransformer

OR

Brand: Acme Electric

Catalog ID: T2527071

Low Voltage Distribution Transformer - Three Phase, 600/480 - 480/380V, 45/36kVA, Autotransformer

Quiet operation with sound levels below NEMA standards

General

BNFC Taps

2

Catalog Number

T2527071

Construction

kVA

45/36

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

600/480

Product Category

Dry Type Distribution Transformer

Secondary Voltage

480/380 V

Taps % Steps

5.0%

UL Insulation Class

180°C

UPC

004750342007

Winding Material

AL

Dimensions

Dimensions

7.37 in x 19.25 in x 15.21 in

Height

15.21 in

Length

7.37 in

Weight

156 lb

Width

19.25 in

Electrical Ratings

Frequency Rating

50/60 Hz

kVA

45/36

Primary Voltage

600/480 V

Primary Voltage

600/480

Secondary Voltage

480/380 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

8