HUBBELL CANADA
Image of PT2FIT Low Voltage Large Capacity Flush Furniture Feed Series, 2" EMT Though Floor Fitting

Low Voltage Large Capacity Flush Furniture Feed Series, 2" EMT Though Floor Fitting

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT2FIT

Fire-Rated Poke-Through Low Voltage Large Capacity Flush Furniture Feed Series, 2" EMT Though Floor Fitting

  • Single Service Furniture Feed Fitting
  • For Use with Power or Data
  • Up to 2 Hour Fire Rating
  • Step Down Installation
  • Cover Flange Sold Separately

General

Application

Catalog Number

PT2FIT

Construction

EU RoHS Indicator

No

Finish Type

Item Type

Material

Composite

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

Single Service

Specifications

  • Conduit Cover - 2.47 in. (62.7) and 1.74 in. (44.2) combination knockouts
  • Cored Hole - 3" (76.2) diameter
  • Floor Thickness - 2 1/4 in. to 7 in. (57.2 to 177.8)
  • Service fitting - Flush aluminum service fitting with epoxy paint finish

Style

In Floor Fitting

Type

UPC

783585498157

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

Single Service

Logistics

Carton Quantity

1

Pallet Quantity

80