HUBBELL CANADA
Image of FF2GY Low Voltage Large Capacity Flush Furniture Feed Series, Cover/Flange, 1-1/4"/2" KO, Gray Finish

Low Voltage Large Capacity Flush Furniture Feed Series, Cover/Flange, 1-1/4"/2" KO, Gray Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FF2GY

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Low Voltage Large Capacity Flush Furniture Feed Series, Cover/Flange, 1-1/4"/2" KO, Gray

  • For use with PT2FIT
  • Single Service Furniture Feed Fitting
  • Aluminum Cover Flange
  • Ivory Finish
  • 1-1/4"/2" Combination Knockout

General

Application

Catalog Number

FF2GY

Color

Construction

Cover Type

EU RoHS Indicator

No

Finish Type

Item Type

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

1-1/4", 2" Combo. K.O. Single Service

Specifications

  • Conduit Tubes - 3/4" EMT
  • Cored Hole - 3" (76.2) diameter
  • Cover/flange - 1 1/4 in. and 2 in. trade size combination knockout
  • Floor Thickness - 2 1/4 in. to 7 in. (57.2 to 177.8)
  • Wiring Capacity - Up to 36 low voltage cables at .21" (5.3) diameter

Style

Cover Flanges

Type

UPC

783585395241

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Number Of Outlets

1-1/4", 2" Combo. K.O. Single Service

Logistics

Carton Quantity

10