HUBBELL CANADA
Image of 974 Low Voltage Partition for 1-5/8 in. Deep Gang Boxes

Low Voltage Partition for 1-5/8 in. Deep Gang Boxes

OR

Brand: Raco

Catalog ID: 974

Low Voltage Partition for 1-5/8 in. Deep Gang Boxes

  • Partitions divide boxes into compartments
  • Steel is 1/16 in. thick
  • Cover made from zinc, pre-coated, steel

General

Accessory Type

Box

Catalog Number

974

EU RoHS Indicator

Contact Manufacturer

Type

Partition

UPC

050169009741

Dimensions

Dimensions

0.063 in x 2.313 in x 2.219 in

Height

2.219 in

Length

0.063 in

Weight

0.175 lb

Width

2.313 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

10800