
Brand: Raco
Catalog ID: 949
Accessory Type
Box
Catalog Number
949
EU RoHS Indicator
Contact Manufacturer
Type
Partition
UPC
050169009499
Dimensions
0.063 in x 3.203 in x 4.313 in
Height
4.313 in
Length
0.063 in
Weight
0.219 lb
Width
3.203 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
10800