
Brand: Raco
Catalog ID: 676
Application
Low voltage partitions may be added to divide power from voice/data
Catalog Number
676
Gangable
Material
Steel
Type
Partition
UPC
050169006764
Dimensions
0.063 in x 3.6 in x 3.35 in
Height
3.35 in
Length
0.063 in
Weight
0.215 lb
Width
3.6 in
Gangable
Carton Quantity
20
Minimum Pack Quantity
20
Pallet Quantity
9600