HUBBELL CANADA
Low voltage switch, 0-10V dimmer, current sinking capacity, 30mA
Image of DSC010GY Low voltage switch, 0-10V dimmer, current sinking capacity, 30mA
Image of DSC010GY Low voltage switch, 0-10V dimmer, current sinking capacity, 30mA

Low voltage switch, 0-10V dimmer, current sinking capacity, 30mA

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DSC010GY

Low voltage switch, 0-10V dimmer, current sinking capacity, 1 Latching, 1 Momentary,4 button, 30mA

  • 4-button switch
  • Bi-level lighting & partial ON operation
  • Pilot Light
  • Single Gang Design

General

Catalog Number

DSC010GY

Color

Gray

UPC

783585565057

Dimensions

Weight

0.2 lb

Logistics

Carton Quantity

50