
Brand: Killark
Catalog ID: LR17
Form 7 conduit bodies offer a great approach in size for neat compact insulation. Offered in iron and aluminum with superior corrosion electrostatically applied paint.
Application
Catalog Number
LR17
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
LR
Material
Iron
Type
UPC
783936011202
Dimensions
5 in x 3 in x 2 in
Gross Weight with Packaging
0.9
Height
2 in
Hub Size
1/2"
Length
5 in
Width
3 in
CSA File Number
LR11852
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397
Hub Pattern
LR
Carton Quantity
5