HUBBELL CANADA
Image of LR58 LR58 - 1-1/2" LR Hub, Iron Form 8 Conduit Body

LR58 - 1-1/2" LR Hub, Iron Form 8 Conduit Body

Brand: Killark

Catalog ID: LR58

1-1/2" LR Hub, Iron Form 8 Conduit Body

  • Completely interchangeable with competative bodies, gaskets, and covers.
  • Flat back design provides greater cubic capacity for easier wire pulling and more room for splicing.
  • Raintight when used with gasketed covers.
  • Stainless steel screws on stamped and cast covers.
  • Smooth integral wire bushings.

Form 8 conduit bodies provide larger room for heavier conductors for easier installation and allows for larger bend radius. This series is available in iron with superior corrosive protected electro-statically applied paint.

General

Application

Catalog Number

LR58

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LR

Material

Iron

Type

UPC

783936481272

Dimensions

Dimensions

9.375 in x 4.75 in x 3.75 in

Gross Weight with Packaging

4.94

Height

3.75 in

Hub Size

1-1/2"

Length

9.375 in

Width

4.75 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

LR