
Brand: AccelTex Solutions
Catalog ID: ATS-01084
Antenna Gain
LTE (Main): 2.5 dBi / LTE (Aux): 2 dBi
Application
High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Beamwidth - Horizontal
360°
Beamwidth - Vertical
90°
Cable Type
RG174
Catalog Number
ATS-01084
Compatibility
Indoor/Outdoor
Outdoor
Installation Type
Threaded Bolt with Nut
Number of Leads
2
Operating Temperature
-40 to 85 °C
Polarization
Linear
Technology
802.11ac, 802.11n
UPC
662620435824
Height
0.6 in
Length
3.2 in
Width
0 in
Frequency Rating
698-960/1710-2690
Impedance
50 Ohms
Voltage Ratio
< 3.0
Cable Type
RG174
Compatibility
Indoor/Outdoor
Outdoor
Operating Temperature
-40 to 85 °C
Number of Leads
2