HUBBELL CANADA
Image of LUBG-6 LUBG-6 - 6oz.Thread Lubricant
* Representative image
Image of LUBG-6 LUBG-6 - 6oz.Thread Lubricant

LUBG-6 - 6oz.Thread Lubricant

Brand: Killark

Catalog ID: LUBG-6

6oz.Thread Lubricant

  • Used to prevent galling of pipe threads when threaded into a coupling, junction box, etc.
  • Ensure a quick release of undamaged male and female threads when parts are disassembled.
  • For use in temperatures ranging from 0° to 125°F.
  • Recommended to be used on hazardous location lighting fixtures.

Two special blends of lubricants have developed by Killark for use with threaded joints. This lubricant is to prevent falling of pipe threads and can withstand temperatures ranging from -40 degrees to plus 500 degrees F.

Product details

General

Application

Catalog Number

LUBG-6

Color

EU RoHS Indicator

Contact Manufacturer

Series

LUB

Type

UPC

783936395005

Dimensions

Gross Weight with Packaging

0.54

Weight

0.54 lb

Logistics

Carton Quantity

10