HUBBELL CANADA
Image of LUG4 Lug Kit - Max. 660kVA 3 Phase

Lug Kit - Max. 660kVA 3 Phase

Brand: Acme Electric

Catalog ID: LUG4

Lug Kit - Max. 660kVA 3 Phase

General

Catalog Number

LUG4

Product Category

Accessories

UPC

047503001141

Dimensions

Dimensions

8.8 in x 7 in x 8.8 in

Height

8.8 in

Length

8.8 in

Weight

10 lb

Width

7 in

Logistics

Carton Quantity

1

Pallet Quantity

3