HUBBELL CANADA
Image of LUG2 Lug Kit - Max. 75kVA 1Phase/118kVA 3 Phase

Lug Kit - Max. 75kVA 1Phase/118kVA 3 Phase

Brand: Acme Electric

Catalog ID: LUG2

Lug Kit - Max. 75kVA 1Phase/118kVA 3 Phase.

General

Catalog Number

LUG2

Product Category

Accessories

UPC

047503001134

Dimensions

Dimensions

8.8 in x 7 in x 8.8 in

Height

8.8 in

Length

8.8 in

Weight

7 lb

Width

7 in

Logistics

Carton Quantity

1

Pallet Quantity

100