
Brand: Burndy
Catalog ID: LYM34C
Catalog Number
LYM34C
Die Index
20
Feature - Barrel Style
Tapered
Insulation
Material
Copper Alloy
Trade Name
MOLIMITER™
UPC
781810000809
UPC 14 Digit GTIN
00781810000809
Dimension - B Length fraction
1-1/4 in
Conductor - AL Str Size
500 kcmil
Conductor - AL Str Size Range
500 kcmil
Conductor - Copper Str Size Range
500 kcmil
Standards - RoHS Compliance Status
EX
UL Listed
No
Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
576