HUBBELL CANADA
Image of LZ2N54330 LZ2N54330 - LZ2S Series, Non-Metallic 54W Fluorescent Light Fixt (Three 4-Foot Lamps Not Incl), Double-Ended Lamp Type, 120-277V, 50/60Hz, Hub 3/4"

LZ2N54330 - LZ2S Series, Non-Metallic 54W Fluorescent Light Fixt (Three 4-Foot Lamps Not Incl), Double-Ended Lamp Type, 120-277V, 50/60Hz, Hub 3/4"

Brand: Killark

Catalog ID: LZ2N54330

LZ2S Series - Non-Metallic 54 Watt Fluorescent Light Fixture (Three 4-Foot Lamps Not Included) - Double-Ended Lamp Type - 120-277V At 50/60Hz - Hub Size 3/4 Inch NPT

  • Lexan® Clear Lens, impact resistant polycarbonate
  • Housing-one piece fiberglass reinforced polyester, NEMA 4X & IP66 rated.
  • Two 3/4” NTP aluminum hubs - one at each end (includes one 3/4” close-up plug and two 3/4” x 1/2” reducers for maximum user flexibility)
  • Two 1/4”-20 aluminum bushings furnished in top of fixture for threaded rod
  • 2’ and 4’ luminaries
  • Lamp types Linear 17, 28, 32, 40, 44, 54, 60W Long compact 40, 55W (single ended)
  • Electronic ballast standard
  • World voltage (most models) 120 thru 277V, 50/60 Hz

The LZ2N Series Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a non-metallic fiberglass reinforced housing that is suitable for harsh and hazardous environments.

General

Application

Catalog Number

LZ2N54330

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Lamp Type

T5

Light Source

Material

Polyester, Fiberglass Reinforced

Mounting Type

  • Pendant
  • Surface

Number of Lamps

0

Optic Type

Polycarbonate Lens - Clear

Reflector Type

Steel Reflector

Type

UPC

783936094274

Dimensions

Dimensions

4.5 in x 1 in x 6.5 in

Gross Weight with Packaging

24.5

Height

6.5 in

Length

4.5 in

Width

1 in

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

54 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Configuration

Number of Lamps

0