HUBBELL CANADA
Image of LZ2S40208 LZ2S40208 - LZ2S Series- Stainless Steel - 40W 230V @ 50 Hz - 4' 2-Lamp T-12 Electronic Medium Bi-Pin Start 50°F 40W/60°F 34W
Discontinued

LZ2S40208 - LZ2S Series- Stainless Steel - 40W 230V @ 50 Hz - 4' 2-Lamp T-12 Electronic Medium Bi-Pin Start 50°F 40W/60°F 34W

Brand: Killark

Catalog ID: LZ2S40208

LZ2S Series- Stainless Steel - 40W 230V @ 50 Hz - 4' 2-Lamp T-12 Electronic Medium Bi-Pin Start 50°F 40W/60°F 34W

  • NEMA 4X & IP66 rated stainless enclosure with Lexan® impact resistant polycarbonate lens.
  • Two 3/4” NPT stainless hubs - one at each end (includes aluminum 3/4” close- up plug and two 3/4” x 1/2” reducers for maximum user flexibility).
  • Two 1/4” - 20 stainless bushings furnished in top of fixture for threaded rod.

General

Catalog Number

LZ2S40208

EU RoHS Indicator

Contact Manufacturer

Finish Type

Lamp Type

T12

Light Source

Linear Fluorescent

Material

Polyester, Fiberglass Reinforced

Mounting Type

  • Pendant
  • Surface

Optic Type

Polycarbonate Lens - Clear

UPC

783936395753

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

40 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66