HUBBELL CANADA
Image of LZ2SL12034 LZ2SL12034 - LZ2SL Series LED Linear, Hazardous Rated Watt, 347-480 VAC 5000K, 16010 Lumens
Discontinued

LZ2SL12034 - LZ2SL Series LED Linear, Hazardous Rated Watt, 347-480 VAC 5000K, 16010 Lumens

Brand: Killark

Catalog ID: LZ2SL12034

LZ2SL Series Linear LED fixtures are made of a 316 Stainless Steel body with an impact resistant polycarbonate lens and use energy efficient LED's that are suitable for use in harsh and hazardous environments.

  • Standard supplemental 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • LED Array Life – to 212,000 maintenance free hours to 70% initial lumens
  • Ambient suitability -40°C to 55°C up to 120W
  • Instant On – Including after power interruption
  • World Voltage 120 - 277VAC 50/60Hz
  • Solderless LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values – Industry Nomenclature for Hours of use to 70% of initial Lumens – TM-21 & Calculated
  • Stainless Steel Housing

NEMA 44X & IP66 rated enclosure. Housing - 316 stainless steel. Lens - clear Lexan® impact resistant polycarbonate lens (Lexan is a registered trademark of SABIC). Two 3/4" NPT Hubs - one at each end (includes one 3/4" close-up plug and two 3/4"x1/2" reducers for maximum user flexibility - hubs aluminum). Many midpower LEDs blend light to simulate fluorescent tube. Crisp White Light for Excellent Color Rendering - chromaticity 5000K (CCT); approx. 70 CRI. Energy Savings - high lumens per watt. LED Array Life - to 212,000 maintenance-free hours to 70% initial lumens. Ambient Suitability -40ºC to 55ºC up to 120W. Instant On - including after power interruption. Solder-less LED Board Connections - vibration resistant. LM80-08* measurement of lumen maintenance for LED light sources. LM79-08* certified "absolute" photometry, including chromaticity color for solid state lighting. L70 Values - industry nomenclature for hours of use to 70% of initial lumens - TM-21* & calculated.

General

Application

Linear LED luminaires are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, and NEMA 3, 4X IP66 areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC/CEC. Typical applications include manufacturing plants, and certain chemical and petrochemical processing facilities, sewage treatment plants, off-shore and dockside installations, garages, storage facilities, tunnels, and grain/food facilities.

Catalog Number

LZ2SL12034

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Light Source

LED

Lumen Range

15,001-25,000 lm

Lumens

16010

Material

Stainless Steel

Mounting Type

  • Pendant
  • Surface

Optic Type

Polycarbonate Lens - Clear

Reflector Type

2 & 3 Lamp Reflector Plate

Series

LZ2SL

Type

Stainless Steel Linear LED Fixture

UPC

783936122670

Dimensions

Dimensions

4.5 in x 1 in x 6.5 in

Gross Weight with Packaging

24

Height

6.5 in

Length

4.5 in

Weight

25 lb

Width

1 in

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

133.4

Voltage Rating

120-277 VAC

Wattage

120 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Operational

Lumen Range

15,001-25,000 lm

Lumens

16010