
Brand: Killark
Catalog ID: LZAB
Adjustable wall bracket set for LZ2N/LZ2S Series.
Application
For use with LZ2N/LZ2S Series lighting.
Catalog Number
LZAB
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Material
Stainless Steel
Type
Stainless Steel Adjustable Wall Bracket Set
UPC
783936395418
Dimensions
6.88 in x 5.5 in x 3.75 in
Gross Weight with Packaging
1.8
Height
3.75 in
Length
6.88 in
Width
5.5 in
EU RoHS Indicator
Contact Manufacturer