HUBBELL CANADA
Image of M-2713 M-2713 Exothermic Mold

M-2713 Exothermic Mold

Brand: thermOweld

Catalog ID: M-2713

"ERROR:#N/A".

  • Made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and prolonging mold life
  • EZ Lite lid reduces emissions by 50% or more and points exhaust away from the user

General

Catalog Number

M-2713

Material

Graphite

Type

Molds

UPC

781810630273

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Logistics

Carton Quantity

1

Pallet Quantity

600