HUBBELL CANADA
Image of M3R002SG000 M3R002SG000

M3R002SG000

Brand: Hubbell Wiring Device-Kellems

Catalog ID: M3R002SG000

3R PSDA, 2-Gang, Switched, Ground Fault

  • Device identification marking
  • LINKOSITY® connection
  • No Power pass thru option

Spec Grade

General

Application

No Switch, 2) 20A 125V Spec Grade Duplex

Catalog Number

M3R002SG000

Color

Gray

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Specifications

  • Device Feature - Standard
  • Style - 3R Lids

UPC

783585905198

Dimensions

Cubic Capacity

378.125 cu.in

Depth

5.5

Height

12.5 in

Width

5.5 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • Listed To UL2238 And UL50
  • UL Listed

Logistics

Carton Quantity

1