HUBBELL CANADA
Image of M3R002SGGF0 M3R002SGGF0

M3R002SGGF0

Brand: Hubbell Wiring Device-Kellems

Catalog ID: M3R002SGGF0

3R PSDA, 2-Gang, Ground Fault

  • Device identification marking
  • LINKOSITY® connection
  • No Power pass thru option

Spec Grade

General

Application

No Switch, 2) 20A 125V Spec Grade GFCI Duplex

Catalog Number

M3R002SGGF0

Color

Gray

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Specifications

  • Device Feature - Ground Fault
  • Style - 3R Lids

UPC

783585905167

Dimensions

Cubic Capacity

81.765 cu.in

Depth

2.3

Height

7.9 in

Width

4.5 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • Listed To UL2238 And UL50
  • UL Listed