HUBBELL CANADA
Image of M3RSL1SGGFP M3RSL1SGGFP

M3RSL1SGGFP

Brand: Hubbell Wiring Device-Kellems

Catalog ID: M3RSL1SGGFP

3R PSDA, 2-Gang, Switched, Ground Fault, Pass Thru

  • Device identification marking
  • LINKOSITY® connection
  • Power pass thru option

Spec Grade with Pass-Through

General

Application

Switched, 2) 20A 125V Spec Grade GFCI Duplex

Catalog Number

M3RSL1SGGFP

Color

Gray

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Specifications

  • Device Feature - Ground Fault
  • No. of Devices - One
  • Style - 3R Lids

UPC

783585905235

Dimensions

Cubic Capacity

367.416 cu.in

Depth

5.4

Height

12.6 in

Width

5.4 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • Listed To UL2238 And UL50
  • UL Listed