HUBBELL CANADA
Image of M4L2003PB0 M4L2003PB0

M4L2003PB0

Brand: Hubbell Wiring Device-Kellems

Catalog ID: M4L2003PB0

4X PSDA Linkosity 4 Port

  • Device identification marking
  • LINKOSITY® connection
  • No Power pass thru option

Spec Grade

General

Application

3) 20A 125V Ports

Catalog Number

M4L2003PB0

Color

Gray

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Specifications

  • Conductor Colors - Green/Yellow, White, Black
  • No. of Poles - Three
  • Style - 4L LINKOSITY

UPC

783585905266

Dimensions

Cubic Capacity

395.01 cu.in

Depth

5.7

Height

12.6 in

Width

5.5 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • Listed To UL2238 And UL50
  • UL Listed