HUBBELL CANADA
Image not found

M6343

Brand: thermOweld

Catalog ID: M6343

General

Application

Grounding

Catalog Number

M6343

Type

Molds

UPC

781810591604

UPC 14 Digit GTIN

00781810591604

Dimensions

Dimension - Thread Size

-

Certifications And Compliance

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

600