HUBBELL CANADA
Image not found

M7523

Brand: thermOweld

Catalog ID: M7523

General

Application

Grounding

Catalog Number

M7523

Type

Molds

UPC

781810598627

UPC 14 Digit GTIN

00781810598627

Dimensions

Dimension - Thread Size

-

Certifications And Compliance

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

600