HUBBELL CANADA
Image of HBL316CRCX Marine Products, Twist-Lock®, Female Connector, Corrosion Resistant, 16A 230V, 2-Pole 3-Wire Grounding, Yellow

Marine Products, Twist-Lock®, Female Connector, Corrosion Resistant, 16A 230V, 2-Pole 3-Wire Grounding, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL316CRCX

Marine Products, Twist-Lock®, Female Connector, Corrosion Resistant, 16A 230V, 2-Pole 3-Wire Grounding, Yellow

  • Female Connector
  • Corrosion Resistant
  • 16A 230V

Corrosion Resistant

General

Application

Heavy Duty Industrial

Catalog Number

HBL316CRCX

Color

EU RoHS Indicator

No

Insulation

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Specifications

  • Product Type - International Shore Power
  • Version - Locking connector replacement end

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

UPC

783585454719

Electrical Ratings

Amperage Rating

16 A

Connectivity

Screw Terminals

Voltage Rating

230V kV

Conductor Related

Conductor Range

#14 AWG to #12 AWG

Number of Conductors

3-Wire Grounding

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

CE Certified

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10

Pallet Quantity

720