HUBBELL CANADA
Image of PH6597 Marine Wiring Devices, Phone/TV Device, Marine Telephone Outlet, Black

Marine Wiring Devices, Phone/TV Device, Marine Telephone Outlet, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH6597

Marine Telephone Outlet

  • Phone/TV Device
  • Marine Telephone Outlet
  • Black

Corrosion Resistant

General

Catalog Number

PH6597

Color

EU RoHS Indicator

No

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Specifications

  • Housing Type - Non-Metallic
  • Product Type - Phone/TV Devices
  • Version - Rectangular Phone Only Outlet

UPC

783585201832

Electrical Ratings

Connectivity

Screw Terminals

Phase

Single Phase

Voltage Rating

Telephone Signal Only kV

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#18 AWG to #14 AWG

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

Non-NEMA

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

12