
Brand: Hubbell Wiring Device-Kellems
Catalog ID: NVX15GHGA
Standard Product
Application
Marine Lighting
Ballast/Driver Manufacturer
None
Catalog Number
NVX15GHGA
Color
EU RoHS Indicator
Yes
Item Type
Lamp Included
No
Lamp Type
A Lamp
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number of Lamps
1
Socket Type
Medium Base
Specifications
Style
Vapor Tight
UPC
783585357386
Dimensions
10.4 in x 5.2 in x 5.3 in
Height
5.3 in
Length
10.4 in
Width
5.2 in
Amperage Rating
1.2 A
Frequency Rating
50-60 Hz
Voltage Rating
125 VAC
Wattage
150 W
EU RoHS Indicator
Yes
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Ballast/Driver Manufacturer
None
Number of Lamps
1
Carton Quantity
1
Pallet Quantity
154