HUBBELL CANADA
Image of TV98 Marine Wiring Products, Phone/TV Device, Marine CATV Cable, 25', Yellow

Marine Wiring Products, Phone/TV Device, Marine CATV Cable, 25', Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: TV98

Marine CATV Cable, 25'

  • Phone/TV Device
  • Marine CATV Cable
  • 25'
  • Yellow

Standard Product

General

Application

Ship-To-Shore Cables

Catalog Number

TV98

Color

EU RoHS Indicator

Yes

Item Type

Jacket

PVC

Material

Copper

Specifications

  • Length - 25 ft. (7.6m)
  • Product Type - Phone/TV Devices
  • Version - TV Cable Set

UPC

783585905150

Electrical Ratings

Voltage Rating

Telephone and TV Devices kV

Wattage

CATV Signal Only

Conductor Related

Cord Length

300

Certifications And Compliance

EU RoHS Indicator

Yes