HUBBELL CANADA
Image of HBLPHTVSS Marine Wiring Products, Phone/TV Device, Marine Hull Inlet, Phone and TV, Stainless

Marine Wiring Products, Phone/TV Device, Marine Hull Inlet, Phone and TV, Stainless

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLPHTVSS

Marine Wiring Products, Phone/TV Device, Marine Hull Inlet, Phone and TV, Stainless

New quick connect with backwards compatibility

General

Application

Marine Wiring Devices

Catalog Number

HBLPHTVSS

Color

EU RoHS Indicator

No

Insulation

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Specifications

  • Housing Type - Traditional Metallic
  • Product Type - Phone/TV Devices
  • Version - Combination Phone/TV Boat Inlet

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

UPC

783585040561

Electrical Ratings

Connectivity

Pressure Terminal Screws

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

Telephone/CATV kV

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#18 AWG

Certifications And Compliance

EU RoHS Indicator

No

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

5

Pallet Quantity

455