HUBBELL CANADA
Image of PH6595 Marine Wiring Products, Phone/TV Device, Marine Telephone Inlet, Black

Marine Wiring Products, Phone/TV Device, Marine Telephone Inlet, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH6595

Marine Telephone Inlet

  • Phone/TV Device
  • Marine Telephone Inlet
  • Black

General

Application

Marine Wiring Devices

Catalog Number

PH6595

Color

EU RoHS Indicator

No

Insulation

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Specifications

  • Housing Type - Non-Metallic
  • Product Type - Phone/TV Devices
  • Version - Phone Only Inlet

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

UPC

783585201818

Electrical Ratings

Connectivity

Pressure Terminal Screws

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

Telephone kV

Certifications And Compliance

EU RoHS Indicator

No

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

10

Pallet Quantity

910